IESNA:LM-63-2002
[TEST]P1197346
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-735-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3442
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
476.6 534 596.8 659.2 710.9 745 762.1 769.4 776.3 785.8
798.9 814.5 834.9 855.5 877.8 908.2 951.8 1015.3 1109.2 1239.4
1412.3 1640.4 1951.5 2337.5 2586.5 2526.3 2341.5 2087.3 1813 1552.6
1286.4 992.6 679.3 399.3 162 40.8 0
476.6 538 606.3 677.4 733.9 770.9 789.1 794.6 797.4 798.9
802.4 807.1 813.3 815.9 824.2 842.7 875.2 926.9 1010.6 1133.7
1299.4 1530.6 1878.4 2389.7 3069.5 3285.7 3111.2 2904.2 2675.2 2436.6
2084.7 1629 1135.3 691.2 272.9 87.3 0
476.6 547 627.7 709.9 778 819.2 831.1 823.7 806.2 780.8
752.8 726.1 699.5 674.8 662.7 677.2 740.3 852.2 987.6 1114.5
1234.7 1374.8 1566.4 1842.6 2371.7 3005.2 2876 2568.9 2367.4 2229.4
2032.8 1748.5 1366 950.8 371.8 61.2 0
476.6 551.8 649.7 739.3 810.9 845.8 845.1 815 767.3 717
669.4 629.5 598.7 580.7 598.5 686.9 837.5 1021.5 1215.7 1420.3
1644.2 1857.3 2060.8 2296.7 2645.5 3090.8 3177.4 2947.8 2690.3 2426.4
2113 1692.1 1193.7 577.9 226.2 25.4 0
476.6 559.1 654.4 748.8 821.9 856.9 842 788.9 721.8 668
620.1 581.9 554.6 548.5 599.9 736.3 938.7 1193.2 1506.9 1888.2
2306.2 2736.1 3165.8 3552 3990.9 4394.5 4496.7 4312 3959.9 3490.1
2872.4 2021.9 1312.2 725.6 350 40.5 0
476.6 559.6 655.6 748.8 819.5 850.8 835.6 783.9 717.3 657.5
609.6 572.2 547.5 551.1 622.7 783.4 1015.3 1319.3 1705.6 2145.2
2593.4 3032 3473.3 3928.1 4442.4 4816.3 4837.4 4542.5 4028.4 3348.3
2637.5 1959.1 1280.2 744.8 295.2 37.2 0
476.6 559.6 653.3 743.1 807.9 837.5 833.9 800.5 749.1 692.6
642.4 604.9 579 576.9 633.3 774.7 981.9 1229.7 1519.2 1840.3
2161.1 2483.3 2793 3104.1 3530.4 3948.2 4059.9 3852 3498.4 3038.2
2524.4 1956.7 1473.7 877.6 333.2 29.4 0
476.6 553.2 640.5 722.3 781.5 811.9 821.6 816.2 793.6 759.7
722 685.7 654.4 637.6 653.3 729.8 869 1048.5 1239.9 1417.3
1588.5 1738.8 1880.6 2078.8 2455.8 2834.5 2785.7 2464.1 2167.3 1904.8
1577.1 1185.1 795.1 386.7 108.6 13.3 0
476.6 553 631 702.8 754.7 783.7 800.3 810.9 816.4 818.1
815.2 807.1 797.2 786.3 784.6 803.8 862.6 965.5 1109.7 1273.8
1461.8 1695.2 2003.4 2403.7 2824.3 2903.5 2462.9 1903.3 1399.9 1019.4
800 584.5 424 249.4 69.5 2.8 0
476.6 539.9 605.6 666.1 710.2 736.7 756.4 773.5 789.4 809.5
831.3 853.1 880.9 907.4 943.5 997.3 1074.9 1185.6 1353.2 1581.8
1861.1 2185.3 2570.4 3001 3155.3 2927.9 2390.4 1793.8 1211.4 873.8
632.2 421.8 254 58.6 1.4 0 0
476.6 538.5 600.1 652.3 692.1 716.3 734.1 752.6 770.2 790.3
815 841.5 874.5 910.5 955.6 1019.8 1108.5 1228.5 1386.9 1589.6
1852.1 2166.8 2458.4 2627.7 2595.5 2347 1886.5 1368.6 878.3 624.3
430.8 270.1 150.3 32.7 0 0 0
476.6 529.2 585.2 630.7 664.6 686.9 702.3 719.2 737 755.2
778.2 805.7 837.7 873.3 916 971.9 1047.1 1146.5 1273.6 1450.2
1680.5 1901.4 2009.8 1972.6 1841.9 1622.8 1277.6 864.5 466.9 275.8
152 68.1 26.3 3.3 0 0 0
476.6 523.8 567.2 599 622.9 637.4 647.6 660.8 672.5 683.6
699.3 720.1 744.8 768.5 793.9 824.9 861.4 905.3 959.1 1013
1029.3 975.3 838.4 677.9 499.1 346.4 244.7 176.7 124 89.2
60.2 36 20.2 9 1.7 0 0
476.6 510.3 542.5 566.2 580 587.1 592.1 594.2 592.8 587.3
579.3 575 570.3 558.9 534 498.4 461.4 426.1 395.7 375.1
364.7 355.2 342.2 320.1 303.3 290.2 249.9 202.5 133.7 93.7
66.9 46.5 30.8 13.3 1.9 0 0
476.6 496.8 520 537.5 547 549.4 543.9 529.2 505.5 474.7
441.5 414.7 397.2 386.5 378 365.4 347.4 330.1 316.6 309.4
309.4 311.3 311.8 309.9 295.9 265.1 232.4 210.6 177.4 142.5
103.4 67.8 37 14.5 0.9 0 0
476.6 485.9 497 509.8 519.1 518.1 505.5 481.1 451.5 423.7
400.7 384.4 374.9 367.8 359.5 346.7 328.6 306.8 285.5 268.7
259.6 260.8 268.2 273.2 271.3 263 244.9 215.8 183.3 152.7
124 97.5 70.9 41.3 17.8 0 0
476.6 471.2 474.7 483.7 493.7 498.4 491.1 474.9 456.9 440.8
424.4 405.9 386.7 368 349.7 330.5 309.4 287.1 266 248.7
233.3 220.3 209.1 202 199.9 199.2 195.4 186.8 172.1 151.5
116.9 80.1 44.3 23.5 8.5 0 0
476.6 461.4 452.7 454.6 469 487.5 502 503.2 493 476.8
458.1 435.8 410 382.7 356.9 332.2 308.7 286 265.6 249.7
238.1 230.5 224.3 216.7 205.1 186.8 167.9 154.1 141.8 128
110 85.1 54.8 31.8 10.4 0 0
476.6 449.8 429.4 426.3 440.6 476.4 514.8 532.8 527.4 507
482.5 457.6 431.3 402.2 373 344.5 317.7 293.1 271.5 254.9
242.3 233.6 230 227.6 222.4 211 197.3 181.6 165.7 147.3
124.7 97.2 71.6 45.1 14.7 0 0
476.6 438.7 408.1 392.9 400.3 436.3 489.2 531.6 541.8 524
494.4 465.9 439.6 412.1 384.8 357.6 330.5 304.2 281.2 263.7
249 239.3 232.1 229.1 224.6 216.3 204.4 191.1 176.7 160.5
138.2 109.8 80.6 44.3 13.8 0.5 0
476.6 428.7 395 375.1 378 410.2 459.1 501.7 525.7 519.1
494.2 465.9 439.6 413.5 387.9 362.3 335.8 309.7 286.9 267.7
251.3 240.2 231.9 226.9 221.7 212.2 198.2 183.1 167.9 150.1
128 99.1 72.1 38.4 10.4 0 0
476.6 426.8 386.7 359 353.8 375.1 413.3 456.9 485.9 488.7
473.3 449.3 425.6 403.6 381.8 358.3 333.6 308.7 285.7 266
249.2 237.1 226.7 217.2 205.8 189 165.5 138.2 112.6 91.5
70.7 47.2 28.7 14.5 1.2 0 0
476.6 415.2 365.9 327 307.8 308.7 320.8 337.2 350.2 357.1
357.1 348.6 337.7 326 313.2 299.7 286.4 272 254.7 236.9
219.8 200.4 180.2 162.7 144.9 120.9 97.2 79.9 66.2 52.6
38.7 23.9 11.1 3.1 0 0 0
476.6 406.7 350 302.8 273.6 261.1 257 256.6 255.1 253
248.5 240 229.8 217.7 203.4 191.8 180.4 171.7 166 163.6
160.5 153.9 143.2 129.7 113.6 96.7 81.1 67.3 54.3 42.4
30.4 17.1 7.4 1.2 0 0 0
476.6 402.4 339.3 287.9 254 237.1 228.3 220.8 212.2 202.7
194.2 187.3 179.5 173.1 165.5 157.9 149.9 139.4 127.8 118.1
108.1 99.1 91.3 85.1 78.2 69.7 60.2 50.7 40.5 31.1
21.1 13.3 6.4 0.2 0 0 0
476.6 398.8 332.9 280 244.5 225.5 213.9 202.7 192.1 181.4
171.2 162.4 154.1 145.8 138.2 130.9 123.1 115 107.4 99.4
91.8 85.1 79.2 72.8 65.2 58.6 51 42.4 32.7 24.2
17.5 10.4 3.6 0 0 0 0
476.6 402.2 335 281.2 242.8 220.5 205.6 194.2 184.5 175
165.5 156.5 147.3 139 131.4 123.8 116 107.4 98.9 90.1
82.5 76.1 70.7 65.9 61.2 56 48.8 41 34.1 28.2
21.8 14.9 5.5 0 0 0 0
476.6 404 337.4 282.9 241.9 214.8 198.9 188.7 179.7 170.3
161.2 152.2 144.2 136.6 129.5 121.9 114.3 105.8 97.2 88.7
81.1 75.6 71.1 67.3 62.8 56.7 48.4 41.5 36.3 30.8
24.2 16.1 6.4 1.9 0 0 0
476.6 404 340 285 241.1 210.3 193.5 183.8 174.8 165.7
155.8 147.3 139.9 131.8 124 116.2 108.1 100.1 92 84.4
78.2 74.2 70.4 66.4 60.2 51.7 41.3 36.3 31.1 25.4
18.5 9.7 4 0.9 0 0 0
476.6 412.1 350.2 295 247.1 211.3 192.3 182.1 173.1 165.5
156.7 148.4 140.4 132.5 124.5 116.7 108.6 100.8 93.4 86.8
81.3 77.1 72.8 67.6 60 47.9 36 31.1 26.1 20.6
14.7 8.5 4.5 1.9 0.5 0 0
476.6 416.9 357.1 301.9 252.3 214.6 193.5 182.3 173.6 165.5
157.2 149.1 141.3 133.5 125.9 118.3 110.5 102.9 95.8 89.4
83.9 79.4 74.7 68.8 60.5 47.9 35.6 30.6 25.4 20.2
14 8.3 4.7 2.4 1.2 0 0
476.6 418.8 361.6 307.8 257 220.5 194.4 183.5 173.8 166.9
159.1 151.3 143.7 136.1 128.8 121.6 114.1 106.5 99.4 92.2
86.5 81.8 76.8 71.4 61.2 48.6 37.7 33 27.5 22.1
15.6 9.5 5.7 3.6 2.1 0.9 0
476.6 432 382.2 330.8 279.8 235 203.4 185.9 176.4 168.8
162 154.8 147.7 140.6 133.3 125.9 118.6 111 104.1 97.5
91.5 86.1 80.6 74.5 66.9 57.1 45.1 38.4 32.7 27
20.6 13 8.1 5.2 3.8 1.9 0
476.6 442 401 355.2 306.4 259.9 221 191.8 177.4 168.8
162 155.1 148.2 141.1 134 126.4 118.3 111 103.9 97.2
91.8 86.1 80.1 73.5 66.2 58.1 48.8 41 35.3 29.6
23.7 17.1 8.8 5.2 3.3 1.7 0
476.6 451.5 422.8 386.5 346 301.4 257.7 215.8 184 170.5
162.4 155.1 148.2 141.1 133.5 126.1 118.3 110.5 102.9 94.8
87.3 80.1 73.5 67.3 62.1 56 48.4 40.3 32.7 26.8
21.6 16.1 9 4 2.1 0.7 0
476.6 466.6 452.9 431.8 397.6 358.5 319.4 279.6 227.9 186.4
166.7 157.4 149.9 142.5 135.4 128 120.5 112.9 105 96.7
88.9 81.1 74 67.3 60.9 54.3 47.2 40.3 32.7 24.9
19.2 13.5 8.5 4.5 2.1 0.9 0
476.6 482.3 485.1 482.3 465.9 440.3 410 376.3 333.2 277.4
219.8 177.1 156.7 147.5 140.6 134 126.9 120.7 114.8 107.7
100.5 91.8 83 74.9 68.5 62.4 68.5 71.8 54.3 43.4
28.7 21.1 12.1 5.9 2.8 1.4 0
476.6 497.7 518.3 535.2 541.8 536.6 519.8 497.7 477.1 452.4
414.7 363.5 303.5 242.3 192.8 166.5 158.9 153.2 143.2 134.2
127.3 121.2 112.4 106 111.7 116 97.7 74.2 45.1 33.7
25.1 18.3 12.3 7.1 3.6 1.2 0
476.6 513.4 552 588.1 614.8 630.3 631.2 622.4 614.1 611.5
609.9 602.8 588.8 571.2 548.9 523.1 490.6 459.5 448.6 489.4
577.9 662 674.6 584.7 412.6 244.5 144.4 90.8 62.8 46
34.9 25.1 17.1 9.7 3.8 0.9 0
476.6 528.5 582.8 636.7 681.7 710.6 724.4 729.1 733.9 742.2
755 771.6 791.5 809.8 828 841.8 863.6 902.7 975.7 1095.2
1250.3 1418.4 1582.5 1708.7 1723.4 1605.1 1377.9 1076.5 751.7 469.7
272.9 162.4 92.5 34.9 10.7 0.5 0
476.6 534 596.8 659.2 710.9 745 762.1 769.4 776.3 785.8
798.9 814.5 834.9 855.5 877.8 908.2 951.8 1015.3 1109.2 1239.4
1412.3 1640.4 1951.5 2337.5 2586.5 2526.3 2341.5 2087.3 1813 1552.6
1286.4 992.6 679.3 399.3 162 40.8 0
